Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.50 Multigrip blind rivets
BN 30829 Blind rivets multigrip
BN 30829 - Blind rivets multigrip, dome head (POP® EBD...BS), aluminum plain EN AW 5052 (AlMg2,5)
Bossard Catalog
...
BN 30829 - Blind rivets multigrip, dome head (POP® EBD...BS), aluminum plain EN AW 5052 (AlMg2,5)
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BN 30829 5400136 blind rivet multigrip dome head 4x10.5
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
BNARTNR
Order number
BNARTNR1
BNNORM3
Material
BNMAT
Surface
BNSURFACE
NRCODE
Diameter
D1 [mm]
Length
L [mm]
Clamping length
KL [mm]
Diameter
D2 [mm]
Head height
K [mm]
Radius max.
R [mm]
1
|
3.2x7.9
2
|
3.2x11.5
3
|
4x10.5
4
|
4x14
5
|
4.8x11
6
|
4.8x16.5
5400134
300145481
Pop® Multigrip
Rivet: aluminum EN AW 5052 (AlMg2,5) / Mandrel: steel zinc plated
plain
EBD 406 BS
3.2
7.9
3.2
6.300
1.100
0.200
5400135
300145482
Pop® Multigrip
Rivet: aluminum EN AW 5052 (AlMg2,5) / Mandrel: steel zinc plated
plain
EBD 410 BS
3.2
11.5
4.8
6.300
1.100
0.200
5400136
300145483
Pop® Multigrip
Rivet: aluminum EN AW 5052 (AlMg2,5) / Mandrel: steel zinc plated
plain
EBD 508 BS
4.0
10.5
3.2
8.000
1.250
0.300
5400137
300145484
Pop® Multigrip
Rivet: aluminum EN AW 5052 (AlMg2,5) / Mandrel: steel zinc plated
plain
EBD 512 BS
4.0
14.0
3
8.000
1.250
0.300
5400138
300145485
Pop® Multigrip
Rivet: aluminum EN AW 5052 (AlMg2,5) / Mandrel: steel zinc plated
plain
EBD 608 BS
4.8
11.0
3.2
9.500
1.600
0.300
5400139
300145486
Pop® Multigrip
Rivet: aluminum EN AW 5052 (AlMg2,5) / Mandrel: steel zinc plated
plain
EBD 614 BS
4.8
16.5
6.4
9.500
1.600
0.300
Show compressed display (6 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Bossard Catalog
- BN 30829
Order number
5400136
Shorttext
Blind rivets multigrip, dome head (POP® EBD...BS), aluminum plain EN AW 5052 (AlMg2,5)
Latest change
30.06.2025 15:08:36
Unit
Keywords
Blind rivets
Catalog
Rivet
Specific
Technologies
aluminum
dome head
fastening
multigrip
plain
technology
Classifications
CNS
CNSERPBASE Object Properties
Order Number
5400136
Type Code
300145483
CNSPHYPROP Physical Properties
ECLASS 14.0
23-12-04-02 Blind rivet
ECLASS 13.0
23-12-04-02 Blind rivet
length
10.5
ECLASS 5.1
23-12-04-02 Blind rivet
Length
10.5
Diameter
4.0
ECLASS 5.0
23-12-04-02 Blind rivet
Rated diameter
4.0
Length
10.5
ETIM 10.0
EC002339 Blind rivet
Length
10.5
ETIM 9.0
EC002339 Blind rivet
Length
10.5
ETIM 8.0
EC002339 Blind rivet
Length
10.5
ETIM 7.0
EC002339 Blind rivet
Length
10.5
Standards
DIN-7x-73x-DIN 7337 DIN 7337